Code
Live Chat
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
Rollenbau
Description
CI/Q - Wheel
Bill of material
80 Q-12
ORDERNO
Article-number
80 Q-12
WDAB
Wheel-Ø A x width B
80x30 mm
LC
Load capacity
250 kg
HW
Hub width
40 mm
FL
Fixing length
40 mm
WB
Wheel bearing
Plain bearing
BD
Bore diameter
12.0 mm
Preview - Generation
Преглед
Quotation
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Местоположение на доставчика на каталога
Изберете държава, за да видите местните офиси